IESNA:LM-63-2002
[TEST]P948561
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2411-289-3)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB3C-827-U-T2R
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](3) 80 CRI, 2700K, 615mA LIGHTSQUARES WITH 26 LEDS EACH AND TYPE II ROADWAY OPTICS
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 80
[_SEARCH_COLORTEMP] 2700K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]19902
TILT=NONE
78 -1 1 37 22 1 1 1 1 0
1 1 149.1
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 45 55 65 75 77
85 90 95 105 115 125 135 145 155 165
175 180
2335.1 2923.8 3455.9 3867.9 4203.8 4393.9 4483.3 4515.1 4676.4 5021.6
5591.8 6311.9 7020.8 7586.8 8082 8534 8819.6 8892.6 8716.9 8272.1
7374.2 5821.9 4805.9 4025.1 3187.8 2242.7 1474.2 1033.5 806.5 696.5
631.8 531.1 450 156.2 76 12.3 0
2335.1 2944.3 3481.6 3900.8 4209 4417.5 4524.4 4554.2 4687.7 4999
5526 6231.8 6927.3 7512.9 8013.2 8465.2 8804.2 8926.5 8814.5 8437.5
7687.5 6253.4 5000 4198.7 3371.7 2445 1607.8 1084.9 832.1 721.2
638 539.3 454.1 193.1 81.2 15.4 0
2335.1 2918.6 3445.7 3868.9 4198.7 4438.1 4570.6 4627.1 4731.9 5011.3
5460.3 6086.9 6754.7 7343.4 7819 8199.1 8555.6 8729.2 8685.1 8384
7781 6795.8 5417.1 4455.5 3634.7 2736.8 1827.6 1214.3 897.9 745.8
658.5 573.3 491.1 375 191.1 22.6 0
2335.1 2918.6 3430.3 3852.5 4204.9 4475.1 4655.9 4750.4 4849 5064.7
5398.6 5884.6 6461.9 7015.6 7461.5 7827.2 8134.4 8383 8449.8 8351.2
7988.5 7315.6 6370.5 5251.7 4198.7 3262.8 2281.7 1460.9 996.5 758.2
654.4 568.1 484.9 386.3 271.2 105.8 0
2335.1 2832.4 3328.6 3762.1 4134 4462.7 4724.7 4898.3 5009.3 5179.8
5457.2 5813.7 6274.9 6744.4 7166.7 7530.3 7826.2 8089.2 8276.2 8326.5
8226.9 7920.7 7326.9 6429 5380.1 4308.6 3210.4 2116.3 1329.4 891.7
680.1 604.1 525 400.7 270.2 84.2 0
2335.1 2787.1 3235.1 3657.3 4047.7 4409.3 4738 4998 5174.7 5340.1
5547.6 5845.5 6190.7 6600.6 7013.6 7424.5 7773.8 8047.1 8253.6 8424.1
8556.6 8512.5 8326.5 7904.3 7174.9 6229.7 5014.4 3845.3 2585.8 1596.5
1035.5 707.8 512.6 310.3 156.2 41.1 0
2335.1 2700.9 3090.2 3487.8 3874.1 4253.1 4618.9 4944.5 5214.7 5431.5
5651.3 5891.7 6155.8 6484.5 6861.5 7288.9 7728.6 8152.9 8528.9 8859.7
9160.7 9491.5 9640.5 9732.9 9712.4 9293.2 8492.9 7218 5531.1 3746.7
2162.5 1122.9 573.3 330.8 161.3 55.5 0
2335.1 2635.1 2947.4 3288.5 3641.9 3975.8 4334.3 4682.6 5017.5 5313.4
5609.2 5883.5 6132.1 6400.3 6681.8 6983.8 7334.1 7730.7 8164.2 8624.4
9126.8 9848 10430.5 10785.9 11190.7 11483.5 11521.5 11128 10104.8 8448.8
6155.8 3972.7 2024.9 826 294.8 57.5 0
2335.1 2517 2736.8 2991.6 3271 3566.9 3867.9 4165.8 4460.7 4763.7
5081.2 5375 5694.5 6028.4 6375.6 6723.9 7110.2 7543.7 8023.5 8566.9
9201.8 10164.4 11119.8 11774.2 12609.5 13592.6 14644.6 15346.3 15196.3 13783.7
10875.3 7050.6 2990.6 913.3 287.7 59.6 0
2335.1 2496.4 2715.2 2949.5 3213.5 3492.9 3778.5 4063.1 4344.6 4630.2
4911.7 5203.4 5511.6 5845.5 6190.7 6549.2 6947.8 7388.6 7881.7 8443.6
9077.5 10096.6 11059.2 11768.1 12660.8 13732.3 14880.9 15612.3 15473.7 13971.7
10810.6 6610.9 2533.4 699.6 226 51.4 0
2335.1 2418.3 2531.3 2683.4 2867.3 3067.6 3270 3482.7 3702.5 3924.4
4148.4 4379.5 4612.7 4859.3 5124.3 5404.8 5713 6062.3 6483.5 6964.3
7549.9 8480.6 9186.4 9882.9 10732.5 11754.7 12714.2 13130.3 12695.8 11038.7
8148.8 4535.7 1307.8 274.3 91.4 20.5 0
2335.1 2360.8 2424.5 2515.9 2642.3 2778.9 2927.9 3081 3236.1 3401.5
3562.8 3717.9 3878.2 4037.4 4205.9 4383.6 4570.6 4797.6 5060.6 5401.7
5894.8 6507.1 6924.2 7390.6 7948.5 8556.6 8971.7 8826.8 8101.5 6741.3
4868.5 2491.3 812.6 242.5 83.2 19.5 0
2335.1 2309.4 2318.7 2360.8 2429.6 2500.5 2594 2686.5 2777.9 2873.4
2956.7 3031.7 3094.3 3151.9 3191.9 3217.6 3243.3 3260.7 3289.5 3356.3
3516.6 3611.1 3628.5 3663.5 3717.9 3767.2 3632.6 3206.3 2598.1 1925.2
1308.8 741.7 371.9 157.2 76 26.7 0
2335.1 2201.6 2122.5 2081.4 2077.3 2093.7 2121.4 2152.3 2173.8 2187.2
2186.2 2160.5 2120.4 2063.9 1988.9 1897.5 1787.6 1673.5 1568.7 1471.1
1370.5 1281.1 1206.1 1144.4 1091 1036.6 968.8 877.3 751 581.5
423.3 311.3 215.7 138.7 79.1 22.6 0
2335.1 2101.9 1957.1 1893.4 1878 1891.3 1920.1 1950.9 1966.3 1962.2
1940.6 1902.6 1847.1 1778.3 1698.2 1616 1530.7 1445.5 1361.2 1268.8
1175.3 1091 1029.4 992.4 978 980.1 978 949.3 878.4 760.2
578.4 398.6 279.4 183.9 91.4 20.5 0
2335.1 2023.8 1849.2 1780.4 1783.4 1822.5 1865.6 1893.4 1895.4 1876.9
1841 1789.6 1729 1659.1 1585.2 1512.2 1435.2 1354 1270.8 1193.8
1135.2 1084.9 1051 1029.4 1010.9 989.3 955.4 920.5 877.3 808.5
703.7 552.7 362.6 200.3 95.5 20.5 0
2335.1 1948.8 1769.1 1722.8 1751.6 1805 1847.1 1867.7 1859.5 1827.6
1778.3 1719.8 1651.9 1585.2 1514.3 1445.5 1398.2 1341.7 1270.8 1214.3
1176.3 1126 1046.9 984.2 943.1 903 861.9 820.8 783.9 750
709.9 645.2 528 404.8 237.3 57.5 0
2335.1 1906.7 1726.9 1701.3 1750.6 1801.9 1844.1 1856.4 1836.9 1786.5
1725.9 1657.1 1583.1 1517.4 1460.9 1429 1391 1352 1314 1229.7
1154.7 1095.1 1035.5 980.1 922.5 872.2 822.9 777.7 730.4 676
622.6 574.3 503.4 434.6 304.1 118.1 0
2335.1 1870.8 1700.2 1697.2 1751.6 1800.9 1837.9 1842 1812.2 1757.8
1688.9 1612.9 1545.1 1482.4 1440.3 1404.4 1358.1 1295.5 1240 1173.2
1121.8 1064.3 1007.8 956.4 913.3 869.1 821.9 773.6 717.1 654.4
585.6 525 446.9 338 224 93.5 0
2335.1 1850.2 1686.9 1696.1 1755.7 1804 1836.9 1830.7 1792.7 1728
1647.8 1572.8 1509.1 1460.9 1438.3 1383.8 1299.6 1202 1162.9 1130.1
1071.5 1026.3 987.3 929.7 886.6 852.7 808.5 756.1 693.4 624.6
549.6 516.7 444.8 290.7 211.6 129.4 0
2335.1 1846.1 1678.7 1697.2 1756.7 1806 1835.8 1827.6 1781.4 1708.5
1627.3 1553.3 1490.7 1460.9 1425.9 1357.1 1233.8 1152.7 1132.1 1092.1
1040.7 985.2 932.8 892.8 868.1 846.5 806.5 757.1 697.6 628.7
555.8 574.3 458.2 306.1 233.2 86.3 0
2335.1 1846.1 1677.6 1700.2 1757.8 1807.1 1834.8 1830.7 1785.5 1709.5
1627.3 1552.3 1489.6 1461.9 1422.9 1353 1224.6 1153.7 1137.3 1091
1037.6 977 933.8 880.4 873.2 846.5 805.4 757.1 701.7 627.7
557.8 566.1 393.5 316.4 230.1 83.2 0
